PACMotion High Speed Servo Drive, 12A, 120/240 V

Compact and powerful drive designed for synchronous servomotors with advanced closed-loop control of torque, speed, and position

especificações

Part NumberIC830DP01206-NBEC
Drive Continuous Output Power4,000 Watts
Rated Supply Voltage120/240 V
Control Logic, Supply Voltage24 V
Rated Output Current (RMS value +/-3%)0
Peak Output Current (+/-3%)30 A
Peak Time5s
Current Loop Bandwidth Max.2 to 3 kHz
Velocity Loop Bandwidth Max.0 to 800 Hz
Position Loop Bandwidth Max.1 to 250 Hz
Update Rate1.5 MHz
Weight (Standard Width)2 kg
Weight (Extended Width)2.2 kg
Height, without Connectors196 mm
Height, with Connector225 mm
Standard Width Front / Back72 / 78.4 mm
Extended Width Front/Back91 / 96 mm
Depth, without Connectors187 mm
Depth, with Connectors< 215 mm