Variable Frequency Drive - 4.3A, 1HP, 240V, 1 Phase, IP66, No Card
especificações
| Part Number | IC866-0008-2B1-60 |
| Connection Type | 240VAC 1 Phase |
| Enclosure Design | IP66 |
| Motor Power | 1HP (0.75 kW) |
| Interference Suppression on the Input | Class C1 |
| Current | 4.3A |