Variable Frequency Drive - 5.8A, 3HP, 480V, 3 Phase, IP66, No Card

PACMotion VFDs are integrated, rugged and modular AC variable frequency drives designed for a range of industries, including water/wastewater, metro, automotive, mining, food and beverage, packaging, oil and gas, discrete manufacturing and modular machine designs.

especificações

Part NumberIC866-0022-4A3-60
Connection Type480VAC 3 Phase
Enclosure DesignIP66
Motor Power3HP (2.2 kW)
Interference Suppression on the InputClass C2
Current5.8A