Variable Frequency Drive - 6.5A, 5HP, 575V, 3 Phase, IP66, No Card

PACMotion VFDs are integrated, rugged and modular AC variable frequency drives designed for a range of industries, including water/wastewater, metro, automotive, mining, food and beverage, packaging, oil and gas, discrete manufacturing and modular machine designs.

especificações

Part NumberIC866-0040-603-60
Connection Type575VAC 3 Phase
Enclosure DesignIP66
Motor Power5HP (4 kW)
Interference Suppression on the InputNone
Current6.5A