Variable Frequency Drive - 130.0A, 120HP, 575V, 3 Phase, IP55 No Card
especificações
| Part Number | IC866-0900-603-50 |
| Connection Type | 575VAC 3 Phase |
| Enclosure Design | IP55 |
| Motor Power | 120HP (90 kW) |
| Interference Suppression on the Input | None |
| Current | 130.0A |