Variable Frequency Drive - 202.0A, 175HP, 480V, 3 Phase, IP55 No Card

PACMotion VFDs are integrated, rugged and modular AC variable frequency drives designed for a range of industries, including water/wastewater, metro, automotive, mining, food and beverage, packaging, oil and gas, discrete manufacturing and modular machine designs.

especificações

Part NumberIC866-1100-4A3-50
Connection Type480VAC 3 Phase
Enclosure DesignIP55
Motor Power150HP (110 kW)
Interference Suppression on the InputClass C2
Current202.0A