RSTi analog input module 4 channel, 0~20mA, 12-bit

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

especificações

Part NumberST-3114
Analog Input Count & Type4 Channel; 4-20mA
Resolution & Speed4.88uA/Bit; 12 Bits; 4mS Conversion
Current Consumption156mA @ 5VDC