RSTi DeviceNet with 16 24VDC sink (Positive Logic) input and 8 relay output built-in, expandable to 10 additional modules.

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

especificações

Part NumberSTXDNS824
Network Adapter / UseDeviceNet / slave with Integrated I/O
I/O Count& Type16 Point Sink Input; 24VDC & 8 Relay Output
I/O Specs(2A@5-24VDC, 250VAC; 0.8A@48VDC; 0.5A@110VDC * 100uA, 100mVDC/Point)