PRODUTOS E SOFTWARE

INDÚSTRIAS

SERVIÇOS E SUPORTE

VENDAS E PARCEIROS

PRODUTOS E SOFTWARE

RSTi Profibus with 24VDC source output, 32 points, expandable to 8 additional modules.

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

especificações

Part NumberSTXPBS332
Network Adapter / UseProfibus / slave with Integrated I/O
I/O Count& Type32 Point Output; Source, 24VDC
Output Specs0.5ADC/Pt; 8A/Module