Safety PLCs
A Safety PLC is a specialized type of programmable logic controller tailored to manage safety-critical functions within industrial automation environments. These controllers are equipped with built-in safety functions designed to monitor machines, ensuring that operations meet international safety standards such as IEC 61508, IEC 62061, or ISA 13849. With Emerson VersaSafe safety controllers and PACSystems RSTi-EP Safe Powerfeed Modules, industrial engineers and safety managers can achieve a balance between operational efficiency and operator safety.
选择一个类别
选择一个类别
0 Items
排列方式:
推荐
推荐
产品最小存货单位 (A-Z)
产品最小存货单位 (Z-A)
产品名称 (A-Z)
产品名称 (Z-A)