ASCO™ 342A8205G
零件号:
Features
- Heavy duty stainless steel internal and external parts for long service life in corrosive environments
- Molded reinforced diaphragm allows for optimized flow paths and superior flow rates over competition
- Comprehensive Certifications including: NACE compliant option for sour gas applications, Ingress Protection: IP65, ATEX (94/9/EC): non-electrical, and IEC 61508 Functional Safety SIL certified
- Precise tuning and regulation accuracy
- Dual pressure gauge ports for flexible installation
- Auto Drain option for automatic dispensing of condensate
- Quick Relief option prevents trapped pressure from locking actuator in last position
- Laser etched nameplate will not fade or peel-off