产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

ASCO™ 342A8409G

零件号:

Asco-342A8409G

STAINLESS STEEL FILTER REGULATOR 342 SERIE VENT HOLE : 1/8NPT THREAD COMPACT BASIC FLOW 1/4NPT 25 MICRON, WITH ST.ST. PRESSURE GAUGE, ATEX 1-21

Features

  • Heavy duty stainless steel internal and external parts for long service life in corrosive environments
  • Molded reinforced diaphragm allows for optimized flow paths and superior flow rates over competition
  • Comprehensive Certifications including: NACE compliant option for sour gas applications, Ingress Protection: IP65, ATEX (94/9/EC): non-electrical, and IEC 61508 Functional Safety SIL certified
  • Precise tuning and regulation accuracy
  • Dual pressure gauge ports for flexible installation
  • Auto Drain option for automatic dispensing of condensate
  • Quick Relief option prevents trapped pressure from locking actuator in last position
  • Laser etched nameplate will not fade or peel-off