产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

ASCO™ EF8551G301MSDC48/DCD

零件号:

Asco-EF8551G301MSDC48/DCD

US$883.00

Qty:
ADD TO CART
1/4 X 1/4 4 ALUMIN1.4 /F W

Specifications

Body MaterialAluminum
Flow (Cv)0.86
Valve Function4 way
Pipe/Port Type & SizeNPT 1/4
Valve ActuationSolenoid
Voltage48DC
Product Weight0.00 lbs
Coil ClassF
Coil Number238714-912-D
Orifice Size1/4 in
Watt Rating1.4 W
Item StatusActive
Lead Length18 inch
Carton Note1/4 X 1/4 4W ALUM 1.4/F DC