ASCO™ EF8551H301MSDC12/DCD

零件号:

Asco-EF8551H301MSDC12/DCD

US$595.00

Qty:
ADD TO CART
1/4 X 1/4 4NC ALUMIN0.55/F W

Specifications

Body MaterialAluminum
Pipe/Port Type & SizeNPT 1/4
Valve ActuationSolenoid
Voltage12DC
Product Weight0.00 lbs
Coil ClassF
Coil Number238714-915-D
Watt Rating0.55 W
Item StatusActive
Lead Length18 inch
Carton Note1/4 X 1/4 4NC ALUM 0.55/F DC