ASCO™ SCE238D009MO.220/50-60

零件号:

Asco-SCE238D009MO.220/50-60

PILOT OPERATED SOLENOID VALVE-2/2 NC

Specifications

Coil ClassFT
Frequency50/60 Hz
Function2 way - 2/2 Normally Closed
Pipe/Port Size3/4"
Pressure Port/FittingG
Voltage220 AC
Wattage5 W