产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

ASCO™ SU8210P094LF100-240

零件号:

Asco-SU8210P094LF100-240

US$351.00

Qty:
ADD TO CART
1/2 X 5/8 2NC BRASS 1.5 /H W

Specifications

Body MaterialBrass
Valve Function2 way - 2/2 Normally Closed
Valve ActuationSolenoid
Product Weight0.00 lbs
Kit Number322670
Coil ClassH
Coil Number550472-001
Watt Rating1.5 W
Item StatusActive
Carton Note1/2 x 5/8 2NC BRASS 1.5/H AD