ASCO™ YA2BB4522G00040

零件号:

Asco-YA2BB4522G00040

YA2 SERIES G1/4 4/2 WAY 230/50-60 VALVE

Features

  • Highly repeatable and reliable performance in harsh environments
  • Ideal for high cycle-rate machine applications
  • Solenoid Operator with standard epoxy encapsulated coil
  • Robust construction provides industry-leading life cycle performance
  • Numar interface for actuator control
  • H class coil as option