产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

Emerson Dust Collector Monitoring & Control

The Dust Collector Monitoring & Control system is a pre-engineered and customizable solution that enables customers to monitor and track the performance of their dust collector systems, ensuring compliance with emission standards. This solution not only lowers operating costs, but also extends the life of bags and pulse valves while reducing the waste of compressed air or gas due to leaks.

Designed to meet emissions regulations, the Dust Collector Monitoring & Control solution effectively detects leaks early, minimizes compressed air waste, and prolongs the life of dust collector system components.

Features

  • Real-Time Monitoring: Monitor particulate emissions in real time to ensure emissions compliance.
  • Environmental and Regulatory Compliance: Our solution ensures compliance with various industry regulations.
  • Predictive Maintenance: Use advanced diagnostics to proactively identify problems before they impact operations, resulting in up to a 70% reduction in time to service.
  • Reduce Downtime and Minimize Manual Inspections: Detect and locate bag leaks, faulty solenoids, and malfunctioning valve diaphragms that can cause excessive dust emissions, continuous air loss, and reduced cleaning efficiency.
  • Lower Total Cost of Ownership: Real-time filtration system diagnostics improve bag and filter life and service intervals.
  • Advanced HMI Visualization: Real-time data alerts operators when a fault is detected and shows the specific location of the faulty pulse valves and filter bags.
  • Pulse Optimization: By optimizing the number of valve pulses per compartment, we significantly improve energy and filtration efficiency, extend equipment life, and conserve compressed air.
  • Increased Energy Efficiency: Achieve up to a 20% reduction in compressed air consumption.
  • Protect Downstream Equipment: Protect blowers and vacuum pumps by preventing excessive dust from entering them.