产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

PACSystems™ IPC 6010, IPC 7010, IPC 8010

Emerson’s next-generation IPC platform includes the IPC 6010, IPC 7010, and IPC 8010, each delivering high performance computing and graphical capabilities in a ruggedized package. These high powered IPCs are well suited to process time series data from various sources like PLC’s, cameras, sensors, flow meters or valve manifolds, powering HMI, Historian, and analytical solutions for remote monitoring, leak detection, and preventative maintenance applications.

Specifications

Processor13th Generation Intel® Core™ Processors with integrated GPU
MemoryUp to 64GB of RAM with ECC (Supported on selected processor SKUs)
StorageUp to 4 TB SSD
EthernetFive TSN compatible 2.5 Gigabit Ethernet ports (all with Time SYNC IEEE1588 and one with AMT; supported on selected processor SKUs)
Thunderbolt™Two Thunderbolt™ 4 interfaces
ExtensionUp to four field upgradable PCIe® slots
AI EnabledVarious AI acceleration options (GPU, NPU) and support for Intel’s OpenVINO software
OS & SoftwareVarious operating systems and software packages (e.g. PACEdge™, Movicon.NEXT™)
Harsh EnvironmentFanless operation in a rugged and extended temperature environment
TemperaturePatented CPU Passive Cooling Technology, enabling operation up to 70°C ambient temperature
Persistent MemoryOptional Non-Volatile RAM for fast and frequent data writes