PAC8000 4-channel RTD input

PAC8000 4-channel RTD input

Specifications

Part Number8106-TI-RT
Analog Input Count & Type4 point source 2-, 3- or 4-wire RTD or resistance
Resolution & Speed15 bit plus sign; 840mS Max
Current Consumption200mA Max
Special CapabilitiesRTD Types: Pt100 to BS1904/DIN43760/IEC 75Ni120; jPt100 to JIS C1604: 1989