PAC8000 8-channel Digital Output, 20-250VAC non-isolated, module powered
Specifications
| Part Number | 8116-DO-AC |
| Output Count, Type & Speed | 8 point source; 3mS Max |
| Output Rating | 20~265VAC; 1AAC; 3A Max/module |
| Current Consumption | System 125mA Max; Field sum of the loads |
| Special Capabilities | Discrete or pulsed outputs |