PAC8000 8-channel Digital Output, 2-60VDC isolated, unpowered

PAC8000 8-channel Digital Output, 2-60VDC isolated, unpowered

Specifications

Part Number8117-DO-DC
Output Count, Type & Speed8 point isolated sink; 2mS
Output Rating2~60VDC; 1ADC; 3A Max/module
Current ConsumptionSystem 125mA Max; Field sum of the loads
Special CapabilitiesDiscrete or pulsed outputs