PAC8000 32-channel Digital Input, non-isolated, module-powered

PAC8000 32-channel Digital Input, non-isolated, module-powered

Specifications

Part Number8125-DI-DC
Input Count, Type & Speed32 point source; 2~512mS selectable
Supply Voltage and On/Off Voltage18-30VDC; On >2.1mA Off<1.2mA
Current ConsumptionSystem 50mA; Field 190mA
Fault DetectionLine fault detection on all inputs (switch inputs need resistors)
Special CapabilitiesPulse Counting and Latching Option