PAC8000 16-channel Digital Input, 115VAC isolated, sinking
Specifications
| Part Number | 8140-DI-AC |
| Input Count, Type & Speed | 16 Point isolated sink; 2~512mS selectable |
| Supply Voltage and On/Off Voltage | 115VAC; On>84VAC Off<34VAC |
| Current Consumption | System 120mA |
| Special Capabilities | Pulse counting option |