PAC8000 8-channel Intrinsically Safe THC/mV input

PAC8000 8-channel Intrinsically Safe THC/mV input

Specifications

Part Number8205-TI-IS
Analog Input Count & Type8 point Thermocouple & mV; intrinsically safe
Resolution & Speed16 bit; 600mS
Current ConsumptionSystem 120mA
Fault DetectionOpen-circuit field wiring detection
Special CapabilitiesB,E,J,K,N,R,S or T to EN 60584-1: 1995; W3 and W5 to ASTM E 988-96 Russian K and Russian L to rOCT 3044-84 with internal or remote cold junction compensation