Specifications
| Part Number | 8522-EB-MT |
| Network Adapter / Use | Ethernet Dual-redundant high-speed connections |
| Purpose | Bump-less Ethernet Communications transfer |
| Current Consumption | 15mA @ 10.9~12.6VDC |
| Fault Detection | Built in Power fail monitoring |
| HART Capabilities | HART pass through of process and status variables |