产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

PAC8000 Intrinsically Safe module DC power supply (8 modules)

Power supplies specifically designed for use with PAC8000 SafetyNet and are used to power the SafetyNet Controller and IO Modules.

Specifications

Part Number8920-PS-DC
Power Module-Field Input24VDC In; 5A@12VDC Out; Power for 2/1 (IS) modules
Use2/1 (IS) modules power with support for load sharing redundancy