PACSystems™ RSTi-EP Digital Input, 4 Points, Positive Logic 24VDC, 2,3, or 4 Wire
Specifications
| Part Number | EP-1214 |
| Input Count, Type & Speed | 4 Point, Positive Logic; 0.3mS, Configurable |
| Supply Voltage and On/Off Voltage | 24VDC; Range 20.4~28.8VDC; On >11VDC; Off <5.0VDC |
| Current Consumption Isys & Iin | 8mA; 18mA |
| Approvals & Standards Ordinary Locations | UL 508, CSA C22.2 No. 0-M91 |
| Approvals & Standards Hazardous Locations | Class 1 Division 2, Gr. A, B, C, D , ISA 12.12.01: 2007 CSA C22.2 No. 213-M1987 (Reaffirmed 2008) |