产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

PACSystems™ RSTi-EP Analog Input, 8 channel Current 16 Bits 2, 3, or 4 Wire - Requires EP-8360

The RSTi-EP remote I/O system is ideal for Industrial Internet applications. It features an extended operating temperature range, enhanced diagnostics, plug-and-play connectivity and high channel density.

Specifications

Part NumberEP-3368
Analog Input Count & Type8 point; 4-20mA or 0-20mA
Resolution & Speed16 bit; 1mS
Current Consumption Isys & Iin8mA 20.4-28.8VDC; 20mA + sensor supply 24VDC
System RedundancyPNSR
System RedundancyPNSR