PACSystems™ RSTi-EP Power Module, 16 channel 24VDC Potential Distribution +24 VDC from Output Current Path
Specifications
| Part Number | EP-751F |
| Power Module-Field Input | 16 Channels; 24VDC Potential Distribution +24 VDC from Output Current Path |
| Indicators | None |
| Current Consumption Isys & Iin | 20.4V – 28.8V |
| Network Interfaces | PROFINET PROFIBUS DP Modbus/TCP EtherCAT |
| System Redundancy | PNSR |