Industrial 28-port rack mount Layer 3 Gigabit Ethernet switch

Ethernet switches designed for plant process areas must work in harsh environments subject to temperature extremes, humidity, and vibration. By replacing proprietary networks with an Ethernet LAN and PACSystems Ethernet switches, industrial companies can improve network reliability and simplify deployment.

Specifications

Part NumberIC086SLM244LL
ManagedYes
10/100Base-T(X) Ports in RJ45 Auto MDI/MDIX24
Gigabit Combo Port with 10/100/1000Base-T(X) and 100/1000Base-X SFP ports4
Ethernet StandardIEEE 802.3: 10Base-TIEEE 802.3u: 100Base-TX and 100Base-FXIEEE 802.3z 1000Base-XIEEE 802.3x: flow controlIEEE 802.3ad: LACPIEEE 802.1D: STPIEEE 802.1p: COSIEEE 802.1Q: VLAN taggingIEEE 802.1W: RSTPIEEE 802.1s: MSTPIEEE 802.1X: AuthenticationIEEE 802.1AB: LLDP