PACSystems™ RX3i Analog Combination module, current/voltage, 4 inputs 2 outputs, advanced diagnostics
Specifications
| Part Number | IC694ALG542 |
| Analog Combo Count & Type | 1 |
| Range | 0 V to +10 V, -10 V to +10 V, 0-20 mA, 4-20 mA per Channel |
| Update Rate | 2ms all channels |
| Resolution | 16 bit |