QuickPanel+ 10" screen with View and Control (conformal coated)

Simplify development and maintenance with one powerful device for operator interface (OI) and control. The multi-functional QuickPanel+ delivers actionable data and insight smarter, faster and easier than ever before.

Specifications

Part NumberIC755CSS10CDACA
ProcessorFreescale i.MX535 (1 GHz ARM Cortex A8)
RAMDDR3 SDRAM 1 GB
Operating SystemMicrosoft Windows Embedded Compact 7
Touch Panel TypeProjected Capacitive 2-Point