Variable Frequency Drive - 2.2A, 1HP, 480V, 3 Phase, IP66, No Card
Specifications
| Part Number | IC866-0008-4A3-60 |
| Connection Type | 480VAC 3 Phase |
| Enclosure Design | IP66 |
| Motor Power | 1HP (0.75 kW) |
| Interference Suppression on the Input | Class C2 |
| Current | 2.2A |