Variable Frequency Drive - 10.5A, 3HP, 240V, 1 Phase, IP20, No Card

PACMotion VFDs are integrated, rugged and modular AC variable frequency drives designed for a range of industries, including water/wastewater, metro, automotive, mining, food and beverage, packaging, oil and gas, discrete manufacturing and modular machine designs.

Specifications

Part NumberIC866-0022-2B1-20
Connection Type240VAC 1 Phase
Enclosure DesignIP20
Motor Power3HP (2.2 kW)
Interference Suppression on the InputClass C1
Current10.5A