产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

Variable Frequency Drive - 4.1A, 3HP, 575V, 3 Phase, IP66, No Card

PACMotion VFDs are integrated, rugged and modular AC variable frequency drives designed for a range of industries, including water/wastewater, metro, automotive, mining, food and beverage, packaging, oil and gas, discrete manufacturing and modular machine designs.

Specifications

Part NumberIC866-0022-603-60
Connection Type575VAC 3 Phase
Enclosure DesignIP66
Motor Power3HP (2.2 kW)
Interference Suppression on the InputNone
Current4.1A