Variable Frequency Drive - 18.0A, 5HP, 240V, 3 Phase, IP66, No Card

PACMotion VFDs are integrated, rugged and modular AC variable frequency drives designed for a range of industries, including water/wastewater, metro, automotive, mining, food and beverage, packaging, oil and gas, discrete manufacturing and modular machine designs.

Specifications

Part NumberIC866-0040-2A3-60
Connection Type240VAC 3 Phase
Enclosure DesignIP66
Motor Power5HP (4 kW)
Interference Suppression on the InputClass C2
Current18.0A