Variable Frequency Drive - 6.5A, 5HP, 575V, 3 Phase, IP66, PROFINET
Specifications
| Part Number | IC866-0040-603-6P |
| Connection Type | 575VAC 3 Phase |
| Enclosure Design | IP66 |
| Motor Power | 5HP (4 kW) |
| Interference Suppression on the Input | None |
| Option Card | PROFINET |
| Current | 6.5A |