Variable Frequency Drive - 14.0A, 7.5HP, 480V, 3 Phase, IP20, PROFINET
Specifications
| Part Number | IC866-0055-4A3-2P |
| Connection Type | 480VAC 3 Phase |
| Enclosure Design | IP20 |
| Motor Power | 7.5HP (5.5 kW) |
| Interference Suppression on the Input | Class C2 |
| Option Card | PROFINET |
| Current | 14.0A |