Variable Frequency Drive - 14.0A, 7.5HP, 480V, 3 Phase, IP66, PROFINET

PACMotion VFDs are integrated, rugged and modular AC variable frequency drives designed for a range of industries, including water/wastewater, metro, automotive, mining, food and beverage, packaging, oil and gas, discrete manufacturing and modular machine designs.

Specifications

Part NumberIC866-0055-4A3-6P
Connection Type480VAC 3 Phase
Enclosure DesignIP66
Motor Power7.5HP (5.5 kW)
Interference Suppression on the InputClass C2
Option CardPROFINET
Current14.0A