产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

Variable Frequency Drive - 22.0A, 20HP, 575V, 3 Phase, IP55 PROFINET

PACMotion VFDs are integrated, rugged and modular AC variable frequency drives designed for a range of industries, including water/wastewater, metro, automotive, mining, food and beverage, packaging, oil and gas, discrete manufacturing and modular machine designs.

Specifications

Part NumberIC866-0150-603-5P
Connection Type575VAC 3 Phase
Enclosure DesignIP55
Motor Power20HP (15 kW)
Interference Suppression on the InputNone
Option CardPROFINET
Current22.0A