Variable Frequency Drive - 39.0A, 25HP, 480V, 3 Phase, IP20, No Card
Specifications
| Part Number | IC866-0185-4A3-20 |
| Connection Type | 480VAC 3 Phase |
| Enclosure Design | IP20 |
| Motor Power | 25HP (18.5 kW) |
| Interference Suppression on the Input | Class C2 |
| Current | 39.0A |