Variable Frequency Drive - 46.0A, 30HP, 480V, 3 Phase, IP20, PROFINET
Specifications
| Part Number | IC866-0220-4A3-2P |
| Connection Type | 480VAC 3 Phase |
| Enclosure Design | IP20 |
| Motor Power | 30HP (22 kW) |
| Interference Suppression on the Input | Class C2 |
| Option Card | PROFINET |
| Current | 46.0A |