Variable Frequency Drive - 41.0A, 40HP, 575V, 3 Phase, IP55 PROFINET
Specifications
| Part Number | IC866-0300-603-5P |
| Connection Type | 575VAC 3 Phase |
| Enclosure Design | IP55 |
| Motor Power | 40HP (30 kW) |
| Interference Suppression on the Input | None |
| Option Card | PROFINET |
| Current | 41.0A |