Variable Frequency Drive - 90.0A, 60HP, 480V, 3 Phase, IP20, PROFINET

PACMotion VFDs are integrated, rugged and modular AC variable frequency drives designed for a range of industries, including water/wastewater, metro, automotive, mining, food and beverage, packaging, oil and gas, discrete manufacturing and modular machine designs.

Specifications

Part NumberIC866-0450-4A3-2P
Connection Type480VAC 3 Phase
Enclosure DesignIP20
Motor Power60HP (45 kW)
Interference Suppression on the InputClass C2
Option CardPROFINET
Current90.0A