Variable Frequency Drive - 202.0A, 75HP, 240V, 3 Phase, IP55 No Card
Specifications
| Part Number | IC866-0550-2A3-50 |
| Connection Type | 240VAC 3 Phase |
| Enclosure Design | IP55 |
| Motor Power | 75HP (55 kW) |
| Interference Suppression on the Input | Class C2 |
| Current | 202.0A |