Variable Frequency Drive - 240.0A, 100HP, 240V, 3 Phase, IP55 No Card

PACMotion VFDs are integrated, rugged and modular AC variable frequency drives designed for a range of industries, including water/wastewater, metro, automotive, mining, food and beverage, packaging, oil and gas, discrete manufacturing and modular machine designs.

Specifications

Part NumberIC866-0750-2A3-50
Connection Type240VAC 3 Phase
Enclosure DesignIP55
Motor Power100HP (75 kW)
Interference Suppression on the InputClass C2
Current240.0A