产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

PACSystems™ RXI2 - BP Industrial PC: AMD R1505G, 8 GB RAM, 256 GB SSD, No OS

The RXi2-BP IPC delivers high compute performance in a rugged and compact enclosure, well suited to run HMI, historian, and analytics applications right at the machine to enable improved real-time control of operations and better integration into plant-wide systems.

Specifications

Part NumberR2B1N7N2N3A0A
IPC FamilyRXi2-BP AMD Ryzen V1000/R1000 Series
CPUAMD R1505G 2.4GHz
CPU Power12W-25W
CPU Core Count2
Memory8GB ECC
Storage256GB SSD
Non-Volatile RAMno NVRAM
Ethernet4x 10/100/1000BASE-T
USB2x USB 3.1, 2x USB 2.7
Serial Interfaces1xRS232, 1xRS422/492
Expansion Slots1 Slot
Pre-installed OSNo OS
Operating Temperature0C to 70C