PACSystems™ RXi2 - XP Industrial PC: Intel Celeron G3900E 2.4GHz, 4GB, 128GB SSD, 1 Slot, no OS, 0C to +60C
Specifications
| Part Number | R2X1N1M0A1T0A |
| IPC Family | RXi2-XP Intel 6th Gen Core |
| CPU | Intel Celeron G3900E 2.4GHz |
| CPU Power | 35W |
| CPU Core Count | 2 |
| Memory | 4GB |
| Storage | 128GB SSD |
| Non-Volatile RAM | |
| Ethernet | 5x 10/100/1000BASE-T (1x remote management AMT, optional SFP) |
| USB | 4x USB 3.0, 2x USB 2.0 internal |
| Serial Interfaces | 2xRS232 |
| Expansion Slots | 1 Slot |
| Pre-installed OS | no OS |
| Operating Temperature | 0C to +60C |