PACSystems™ RXi2 - XP Industrial PC: Intel Celeron G3902E 1.6GHz, 8GB, 128GB SSD, 1 Slot, no OS, -40C to +70C

The RXi2-XP IPC delivers compact, rugged, mid-to high-range performance computing capabilities to run HMI, historian, and analytics applications right at the machine to enable improved real-time control of operations and better integration into plant-wide systems.

Specifications

Part NumberR2X1N1P0A1T0F
IPC FamilyRXi2-XP Intel 6th Gen Core
CPUIntel Celeron G3902E 1.6GHz
CPU Power25W
CPU Core Count2
Memory8GB
Storage128GB SSD
Non-Volatile RAM
Ethernet5x 10/100/1000BASE-T (1x remote management AMT, optional SFP)
USB4x USB 3.0, 2x USB 2.0 internal
Serial Interfaces2xRS232
Expansion Slots1 Slot
Pre-installed OSno OS
Operating Temperature-40C to +70C